您可通過問題反饋或聯繫在線客服提交您的建議,我們將盡快完善:
Support
確定
??
-
我的賬號
註冊
登錄
忘記密碼?
български
čeština
Deutsch
English (United Kingdom)
English (United States)
español
français
italiano
日本語
한국어
polski
português
русский
Türkçe
中文
中文 (繁體)
CAD模型
不支持第三方 Cookie
您的瀏覽器不允許設置第三方 cookie。Please enable them in your browsers settings or click the button below.
請單擊此處在新選項卡中打開頁面內容。
If the opened page does not work initially, try reloading the page.
Please enable cookies in your browser for PARTcommunity to work
CAD模型
登錄
註冊
忘記密碼?
български
čeština
Deutsch
English (United Kingdom)
English (United States)
español
français
italiano
日本語
한국어
polski
português
русский
Türkçe
中文
中文 (繁體)
Catalog navigation
所有產品目錄
幾何搜索
草圖搜索
變量搜索
可提供的產品目錄語言:
Deutsch
English
español
français
italiano
English
QA認證資訊
目錄: ETA
Created: 20.05.2022
產品目錄的特殊屬性:
Central management with the CADENAS quality tool PARTproject QA
Electronic test run was passed (CAD compatibility assured)
Only clear nomenclature -> ERP-compatibility assured
ETA
EUFI050220
ETA
ENUX Cabinets
Accessories
Roof-Panels-Doors
Powered by
CAD模型選擇
{eta/enux/accessories/roof_panels_doors/eufi.prj},{NB=EUFI050220(-LOD350)},{CODE=EUFI050220},{X=1900},{Y=2},{X1=475},{Y1=3},{Y2=633.3},{LODDEST=architecture},{LODLEVEL=350},{DESCRGEN=PANNELLI LATERALI E NUX 500X2200},{DESCRAGG=2PZ - LAMIERA},{MAT=Lamiera d'acciaio pressopiegata},{SMAT=1,0mm },{COL=RAL7035 bucciato},{H=2200},{P=500},{A=2178},{B=468},{WEIGHT=21.90},{PFOR=Confezione composta da una coppia di pannelli laterali, blocchetti di fissaggio ad aggancio rapido e viteria.},{CONF=2 pz.},{PACK=Film termoplastico.},{WEIGHTPACK=22.306},{CERTIFICATION=UL},{NOCUPEROU=1},{AAG535=21.900},{AAQ326=https://www.etatrue.com/fs/1/69/57405/57407/en_cg2022_rel22_lq.pdf},{Z=19.000}
請根據技術需求選擇所需產品. 可選屬性在表格中高亮顯示. 選擇可以通過點擊表格或數值來重置.
添加用於比較
可提供的產品: 22
HELP_VARIABLE
Company
ETA
Description
EUFI - Side panels EUFI
Bill of material
EUFI050220
Code
EUFI050220
EUFI050220
LOD Level
350
400
350
400
General description
E NUX Side panels 500X2200
E NUX Side panels 500X2200
Additional description
2 pcs - sheet steel
Material
Press bent sheet steel
Material thickness
1,0mm
Color
RAL7035 textured finish
H
2200
2200
mm
P
500
500
mm
A
2178
2178
mm
B
468
468
mm
Weight
21.90
21.90
kg
Supply parts
Supply includes two side panels, rapid fastening couplers and mounting accessories.
Packaging
2 pcs
Packaging
Thermoplastic film
Weight pack
22.306
22.306
kg
File / hyperlink 1
PDF catalog
edz
ETAE.EUFI050220.edz
ETAE.EUFI050220.edz
Catalog Info
Local offices of ETA
SASU E.T.A. France
Rue du Pré aux Boeufs
76806 St Etienne du Rouvray
France
E.T.A. Enclosures Ltd.
Ignite Magna Way 2
S60 1FD Rotherham
Great Britain
E.T.A. S.p.A.
Headquarter
Via Monte Barzanghino, 6
22035 Canzo (CO)
Italy
Show more
分類
CNS
Geometrical Properties:
LOG Destination:
architecture
LOG:
350
Object Properties:
Order Number:
EUFI050220
Physical Properties:
Mass:
21.9
kg
BIM enhanced:
Revit
(Metric) Generic Model:
eclass
27-18-21-01 - Side/back panel (electrical cabinet):
product article number of manufacturer:
EUFI050220
Manufacturer name:
ETA
address of additional link:
https://www.etatrue.com/fs/1/69/57405/57407/en_cg2022_rel22_lq.pdf
Preview - Generation
預覽
詢價
生成CAD模型
生成PDF資料表
3D
尺寸
2D
產品目錄供應商定位元
選擇一個國家查看當地辦事處