Catalog navigation
CADモデル選択
選択可能な製品数: 6
HELP_VARIABLE
Company
ETA
Description
ECTU - Cross-pieces with universal depth
Bill of material
ECTU0250
Code
LOD Level
400
General description
Additional description
4 piece(s)
Material
Sendzimir sheet steel
L
mm
Weight
kg
Supply parts
Single piece complete with mounting accessories.
Packaging
4 piece(s)
Packaging
Thermoplastic film
Gross dimensions
0.454
Weight pack
edz
Catalog Info
近くの事業所
クラシフィケーション
CNS
Object Properties:
Order Number: ECTU0250
Quantity Unit: 4 piece(s)
Use Case: PDF catalog
Object Properties:
Description long: Cross-pieces with universal depth
Description short: Cross-pieces
Geometrical Properties:
LOG Destination: architecture
LOG: 400
Physical Properties:
Mass: 0.652 kg
Physical Properties:
Mass: 0.652 kg
BIM enhanced:
Electro enhanced:
Revit
(Metric) Electrical Equipment:
Electro Quality
Certified:
Premium:
eclass
27-18-10-06 - Mounting part for unit with modular spacing 482,6 mm (19 inch):
product article number of manufacturer: ECTU0250
Manufacturer name: ETAE
address of additional link: https://www.etatrue.com/fs/dev_bulk/1/ecor_fe.pdf
27-18-92-90 - Electrical cabinet, housing, rack (accessories, unspecified):
product article number of manufacturer: ECTU0250
Manufacturer name: ETA
address of additional link: https://www.etatrue.com/fs/dev_bulk/1/ecor_fe.pdf
Preview - Generation
プレビュー
見積り依頼
3D
情報
2D

カタログメーカーの場所
近くの事業所を探すには国を選択してください