Catalog navigation
CADモデル選択
選択可能な製品数: 7
HELP_VARIABLE
Company
ETA
Description
ECTT - Protective Canopy
Bill of material
ECTT050020
Code
LOD Destination
architecture
LOD Level
400
General description
Additional description
Steel plate
Material
Steel plate
L
mm
P - Depth
mm
P1X
P1
mm
A - Height
mm
A1
mm
Material thickness
1.5 mm
Weight
kg
Supply parts
Single piece complete with mounting accessories.
Packaging
1 piece(s)
Packaging
Thermoplastic film
Gross dimensions
Weight pack
edz
Catalog Info
近くの事業所
クラシフィケーション
CNS
Object Properties:
Order Number: ECTT050020
Quantity Unit: 1 piece(s)
Use Case: PDF catalog
Object Properties:
Description long: Top cover/top cover element (electrical cabinet )
Description short: Top cover
Geometrical Properties:
LOG Destination: architecture
LOG: 400
Physical Properties:
Mass: 1.68 kg
Physical Properties:
Mass: 1.68 kg
BIM enhanced:
Electro enhanced:
Revit
(Metric) Electrical Equipment:
(Metric) Generic Model:
Electro Quality
Certified:
Premium:
eclass
27-18-24-05 - Top cover/top cover element (electrical cabinet ):
product article number of manufacturer: ECTT050020
Manufacturer name: ETA
address of additional link: https://www.etatrue.com/fs/dev_bulk/1/ecor_fe.pdf
Color number according to RAL: 7035
depth: 200 mm
width: 500 mm
Preview - Generation
プレビュー
見積り依頼
3D
情報
2D

カタログメーカーの場所
近くの事業所を探すには国を選択してください