Catalog navigation
CAD model selection
Selectable products: 4
HELP_VARIABLE
Company
ETA
Description
WTTS - Plan pocket
Bill of material
WTTS000600
Code
LOD Level
General description
Material
Material thickness
mm
Painting
Color
Supply parts
Packaging
1 piece(s)
Packaging
Gross dimensions
Weight pack
kg
File / hyperlink 1
PDF catalog
edz
Catalog Info
Local offices of ETA
Classification
CNS
Geometrical Properties:
LOG Destination: architecture
LOG: 350
Object Properties:
Order Number: WTTS000600
Description short: Plan pocket W=600 D=89
Description long: TASCA PORTA SCHEMI L=600 P=89, Lamiera d'acciaio
BIM enhanced:
Revit
(Metric) Generic Model:
eclass
27-18-28-16 - Component for door (electrical cabinet):
product article number of manufacturer: WTTS000600
Manufacturer name: ETA
address of additional link: https://www.etatrue.com/fs/1/69/57405/57407/en_cg2022_rel22_lq.pdf
27-18-92-66 - Component for door (electrical cabinet):
product article number of manufacturer: WTTS000600
Manufacturer name: ETA
address of additional link: https://www.etatrue.com/fs/1/69/57405/57407/en_cg2022_rel22_lq.pdf
Preview - Generation
Preview
Quotation
3D
Dimension
2D

Location of catalog vendor
Select a country to see the local offices