Catalog navigation
CAD模型选择
可提供的产品: 5
HELP_VARIABLE
Company
ETA
Description
WTTO - Door cross-piece
Bill of material
WTTO-000600
Code
LOD Level
General description
Additional description
2 pcs
Material
Sendzimir sheet steel
Material thickness
1.5 mm
L
mm
Weight
kg
Supply parts
Supply includes 2 pieces complete with mounting accessories.
Packaging
2 piece(s)
Packaging
Thermoplastic film
Gross dimensions
Weight pack
kg
File / hyperlink 1
PDF catalog
edz
Catalog Info
Local offices of ETA
分类
CNS
Geometrical Properties:
LOG Destination: architecture
LOG: 350
Object Properties:
Order Number: WTTO-000600
Description short: Door rails W=600-1200
Description long: TRAVERSINI PER PORTA L=600-1200, 2PZ
Physical Properties:
Mass: 0.43 kg
BIM enhanced:
Revit
(Metric) Electrical Equipment:
(Metric) Generic Model:
eclass
27-18-28-16 - Component for door (electrical cabinet):
product article number of manufacturer: WTTO-000600
Manufacturer name: ETA
address of additional link: https://www.etatrue.com/fs/1/69/57405/57407/en_cg2022_rel22_lq.pdf
27-18-92-66 - Component for door (electrical cabinet):
product article number of manufacturer: WTTO-000600
Manufacturer name: ETA
address of additional link: https://www.etatrue.com/fs/1/69/57405/57407/en_cg2022_rel22_lq.pdf
Preview - Generation
预览
询价
3D
尺寸标注
2D

产品供应商所在地
选择一个国家/地区查看当地办事处