Catalog navigation
CAD model selection
Selectable products: 21
HELP_VARIABLE
Company
ETA
Description
WTTG - Modular base plate for cable entry WTTG
Bill of material
WTTG-100050
Code
LOD Level
General description
Modular base plate for cable entry
Additional description
Material
Steel plate
Material thickness
1 mm
L
mm
P
mm
Supply parts
Supply includes 1 piece complete with gasket.
Packaging
1 piece(s)
Packaging
Thermoplastic film
File / hyperlink 1
PDF catalog
edz
Catalog Info
Local offices of ETA
Classification
CNS
Geometrical Properties:
LOG Destination: architecture
LOG: 400
Object Properties:
Order Number: WTTG-100050
Description short: Modular base plate for cable entry
Description long: TEGOLINO FONDO PIASTRA DOPPIA, P= 50MM - ARMADIO L=1000
BIM enhanced:
Revit
(Metric) Electrical Equipment:
eclass
27-18-28-15 - Component for wiring, cable entry and fixing (electrical cabinet):
product article number of manufacturer: WTTG-100050
Manufacturer name: ETA
address of additional link: https://www.etatrue.com/fs/1/69/57405/57407/en_cg2022_rel22_lq.pdf
27-18-92-65 - Component for wiring, cable entry and fixing (electrical cabinet):
product article number of manufacturer: WTTG-100050
Manufacturer name: ETA
address of additional link: https://www.etatrue.com/fs/1/69/57405/57407/en_cg2022_rel22_lq.pdf
Preview - Generation
Preview
Quotation
3D
Dimension
2D

Location of catalog vendor
Select a country to see the local offices