카탈로그 탐색
CAD모델 선택
사용 가능한 제품: 1
HELP_VARIABLE
Company
ETA
Description
WTSS - Lifting brackets
Bill of material
WTSS-001
Code
WTSS-001
LOD Level
General description
E NUX Lifting brackets
Additional description
4 pcs
Material
Zincpassivated sheet steel
Material thickness
5 mm
Weight
1.06 kg
Supply parts
Supply includes 4 pieces. If 2 lifting brackets only are needed, order WTSS-001CP.
Packaging
4 piece(s)
Packaging
Brown cardboard box
Weight pack
1.16 kg
File / hyperlink 1
PDF catalog
edz
ETAE.WTSS-001.edz
카탈로그 정보
ETA의 로컬 사무소
분류체계
CNS
Geometrical Properties:
LOG Destination: architecture
LOG: 400
Object Properties:
Order Number: WTSS-001
Description short: E NUX Lifting brackets
Description long: SQUADRETTE DI SOLLEVAMENTO E NUX, 4PZ
Physical Properties:
Mass: 1.06 kg
BIM enhanced:
Revit
(Metric) Electrical Equipment:
(Metric) Generic Model:
eclass
27-18-28-07 - Mounting accessories (electrical cabinet):
27-18-92-34 - Mounting accessories (electrical cabinet):
27-18-92-90 - Electrical cabinet, housing, rack (accessories, unspecified):
product article number of manufacturer: WTSS-001
Manufacturer name: ETA
address of additional link: https://www.etatrue.com/fs/1/69/57405/57407/en_cg2022_rel22_lq.pdf
미리보기 - 생성
프리뷰
견적
3D
치수도
2D

카탈로그 메이커의 위치
지역 사무소를 보려면 국가를 선택하십시오.