Catalog navigation
CAD model selection
Selectable products: 7
HELP_VARIABLE
Company
ETA
Description
WTPR - WTPR rails
Bill of material
WTPR-033025
Code
LOD Level
General description
Additional description
2 pcs
Material
Sendzimir sheet steel
Material thickness
2 mm
P
mm
Weight
kg
Supply parts
Supply includes nr. 2 pieces with mounting accessories.
Packaging
2 piece(s)
Packaging
Thermoplastic film
Gross dimensions
Weight pack
kg
File / hyperlink 1
PDF catalog
edz
Catalog Info
Local offices of ETA
Classification
CNS
Geometrical Properties:
LOG Destination: architecture
LOG: 350
Object Properties:
Order Number: WTPR-033025
Description short: Modular rails D=255/275
Description long: TRAVERSINO MODULARE P=255/275, 2PZ
Physical Properties:
Mass: 0.9 kg
BIM enhanced:
Revit
(Metric) Generic Model:
eclass
27-18-09-07 - Profile (electrical cabinet):
product article number of manufacturer: WTPR-033025
Manufacturer name: ETA
address of additional link: https://www.etatrue.com/fs/1/69/57405/57407/en_cg2022_rel22_lq.pdf
Preview - Generation
Preview
Quotation
3D
Dimension
2D

Location of catalog vendor
Select a country to see the local offices