目錄: ETA
Created: 20.05.2022
產品目錄的特殊屬性:
Central management with the CADENAS quality tool PARTproject QA
Electronic test run was passed (CAD compatibility assured)
Only clear nomenclature -> ERP-compatibility assured
ETA
WTPR-050060R
ETA
ENUX Cabinets
Accessories
Inner accessories
Powered by
CAD模型選擇
{eta/enux/accessories/inner_accessories/wtpr_r_profili.prj},{NB=WTPR-050060R(-LOD350)},{CODE=WTPR-050060R},{L=495},{HE=19},{SMAT=2},{H=50.0},{P=800},{WEIGHT=2.40},{CONF=4},{DIMLORDE=2.50},{WEIGHTPACK=2.50},{VER=2},{NOCUPEROU=1},{AAG535=2.400},{LODDEST=architecture},{DESCRGEN=PROFILI H=50 AGGANCIO RAPIDO L=600},{DESCRAGG=4PZ},{MAT=Lamiera d'acciaio sendzimir},{PFOR=Confezione composta da nr. 4 pezzi. Ordinare separatamente viti autofilettanti WA218 diam. 5,5 x 13 zincopassivate (confezione da nr.50 pz.).},{PACK=Film termoplastico.},{AAO676=WTPR-050060R},{CERTIFICATION=UL},{AAQ326=https://www.eta.it/sito/accessorio-dettaglio.php?i_fo=4975},{AAO677=ETAE},{MANUFACTURER_URL=https://www.eta.it/},{CNS_ELECTRO_MATERIAL=Steel},{W=2.40},{LODLEVEL=350}
請根據技術需求選擇所需產品. 可選屬性在表格中高亮顯示. 選擇可以通過點擊表格或數值來重置.
添加用於比較
可提供的產品: 17
HELP_VARIABLE
Company
ETA
Description
WTPR rails - WTPR rails
Bill of material
WTPR-050060R
Code
WTPR-050060R
WTPR-050060R
LOD Level
350
400
350
400
General description
Fast fixing brackets H=50 W=600
Fast fixing brackets H=50 W=600
Additional description
4 pcs
4 pcs
Material
Sendzimir sheet steel
Material thickness
2
mm
H
50.0
50.0
mm
P
800
800
mm
Weight
2.40
2.40
kg
Supply parts
Supply includes 4 pieces. Self-tapping screws WA218 (supply includes 50 screws Ø 5.5x13) to be ordered separately.
Supply includes 4 pieces. Self-tapping screws WA218 (supply includes 50 screws Ø 5.5x13) to be ordered separately.
Packaging
4
4
piece(s)
Packaging
Thermoplastic film
Gross dimensions
2.50
2.50
Weight pack
2.50
2.50
kg
edz
ETAE.WTPR-050060R.edz
ETAE.WTPR-050060R.edz
Catalog Info
Local offices of ETA
SASU E.T.A. France
Rue du Pré aux Boeufs
76806 St Etienne du Rouvray
France
E.T.A. Enclosures Ltd.
Ignite Magna Way 2
S60 1FD Rotherham
Great Britain
E.T.A. S.p.A.
Headquarter
Via Monte Barzanghino, 6
22035 Canzo (CO)
Italy
Show more
分類
CNS
Object Properties:
Description long:
PROFILI H=50 AGGANCIO RAPIDO L=600, 4PZ
Description short:
Fast fixing brackets H=50 W=600
Order Number:
WTPR-050060R
Object Properties:
Description long:
Fast fixing profiles
Description short:
Fixing profiles
Geometrical Properties:
LOG Destination:
architecture
LOG:
350
Physical Properties:
Mass:
2.4
kg
Physical Properties:
Mass:
2.4
kg
BIM enhanced:
Electro enhanced:
Revit
(Metric) Generic Model:
Electro Quality
Certified:
Premium:
eclass
27-18-09-07 - Profile (electrical cabinet):
product article number of manufacturer:
WTPR-050060R
Manufacturer name:
ETA
address of additional link:
https://www.eta.it/sito/accessorio-dettaglio.php?i_fo=4975
Preview - Generation
預覽
詢價
生成CAD模型
生成PDF資料表
3D
尺寸
2D
產品目錄供應商定位元
選擇一個國家查看當地辦事處