Catalog navigation
CAD model selection
Selectable products: 1
HELP_VARIABLE
Company
ETA
Description
WTGS - WTGS-001 eyebolts
Bill of material
WTGS-001
Code
LOD Destination
LOD Level
General description
Additional description
Material
Zincpassivated
Weight
kg
Supply parts
Packaging
piece(s)
Packaging
Plastic bag
Weight pack
kg
File / hyperlink 1
PDF catalog
edz
Catalog Info
Local offices of ETA
Classification
CNS
Object Properties:
Description long: GOLFARI DI SOLLEVAMENTO, ZINCOPASSIVATI M12 - 4PZ
Description short: Eyebolts
Order Number: WTGS-001
Object Properties:
Description long: Lifting eyebolts
Description short: Eyebolts
Geometrical Properties:
LOG Destination: Architecture
LOG: 400
Physical Properties:
Mass: 0.61 kg
Physical Properties:
Mass: 0.61 kg
BIM enhanced:
Electro enhanced:
Revit
(Metric) Electrical Equipment:
(Metric) Generic Model:
Electro Quality
Certified:
eclass
23-11-06-01 - Screw hand tighten:
23-11-06-20 - Lifting eye bolt:
product article number of manufacturer: WTGS-001
Manufacturer name: ETAE
27-18-92-90 - Electrical cabinet, housing, rack (accessories, unspecified):
product article number of manufacturer: WTGS-001
Manufacturer name: ETA
address of additional link: https://www.etatrue.com/fs/1/69/57405/57407/en_cg2022_rel22_lq.pdf
Preview - Generation
Preview
Quotation
3D
Dimension
2D

Location of catalog vendor
Select a country to see the local offices