Catalog navigation
Seleção de modelos em CAD
Available products: 6
HELP_VARIABLE
Company
ETA
Description
WTCS - PANNELLO DI TAMPONAMENTO WTCS
Bill of material
WTCS060100
Code
LOD Level
General description
Material
Steel plate
Material thickness
1.5 mm
L
mm
H
mm
Weight
kg
Supply parts
Supply includes 1 piece complete with mounting accessories.
Packaging
1 piece(s)
Packaging
Thermoplastic film
Gross dimensions
Weight pack
kg
File / hyperlink 1
PDF catalog
edz
Catalog Info
Local offices of ETA
Classification
CNS
Object Properties:
Order Number: WTCS060100
Description short: Trim rail 600X100
Description long: PANNELLO TAMPONAMENTO 600X100, Lamiera d'acciaio
Physical Properties:
Mass: 0.7 kg
BIM enhanced:
Revit
(Metric) Generic Model:
eclass
27-18-92-90 - Electrical cabinet, housing, rack (accessories, unspecified):
product article number of manufacturer: WTCS060100
Manufacturer name: ETA
address of additional link: https://www.etatrue.com/fs/1/69/57405/57407/en_cg2022_rel22_lq.pdf
Preview - Generation
Visualização
Quotation
3D
Dimensão
2D

Localização do fornecedor do catálogo
Selecione um país para ver os escritórios locais