Catalog navigation
CAD model selection
Selectable products: 3
HELP_VARIABLE
Company
ETA
Description
WIPX - WIPX aluminium window
Bill of material
WIPX-44
Code
LOD Level
General description
Material
Structure: anodized aluminium
L
mm
H
46 mm
P
mm
Weight
kg
Supply parts
Window supplied individually.
Packaging
1 piece(s)
Packaging
Thermoplastic film
Weight pack
kg
File / hyperlink 1
PDF catalog
edz
Catalog Info
Local offices of ETA
Classification
CNS
Object Properties:
Order Number: WIPX-44
Description short: Aluminium window 400X400
Description long: FINESTRA ALLUMINIO 400X400, Struttura: alluminio anodizzato
Physical Properties:
Mass: 2 kg
BIM enhanced:
Revit
(Metric) Generic Model:
eclass
27-18-28-16 - Component for door (electrical cabinet):
product article number of manufacturer: WIPX-44
Manufacturer name: ETA
address of additional link: https://www.etatrue.com/fs/1/69/57405/57407/en_cg2022_rel22_lq.pdf
27-18-92-66 - Component for door (electrical cabinet):
product article number of manufacturer: WIPX-44
Manufacturer name: ETA
address of additional link: https://www.etatrue.com/fs/1/69/57405/57407/en_cg2022_rel22_lq.pdf
Preview - Generation
Preview
Quotation
3D
Dimension
2D

Location of catalog vendor
Select a country to see the local offices