Catalog navigation
CAD model selection
Selectable products: 24
HELP_VARIABLE
Company
ETA
Description
WA - WA 19” panels
Bill of material
WA120LB
Code
LOD Level
General description
Additional description
Material
Material thickness
chiedere ufficio tecnico
Painting
Color
L
482.6 mm
H
mm
Weight
kg
Supply parts
Supply includes 1 piece. Order separately WT108 (1 cage nut + 1 screw with ring).
Packaging
1 pc.
Packaging
Thermoplastic film
Weight pack
kg
File / hyperlink 1
PDF catalog
edz
Catalog Info
Local offices of ETA
Classification
CNS
Geometrical Properties:
LOG Destination: architecture
LOG: 350
Object Properties:
Order Number: WA120LB
Description short: 19'' Rack panel sheet steel 6HE
Description long: PANNELLO RACK LAMIERA 6HE, VERNICIATO RAL7035
Physical Properties:
Mass: 1.15 kg
BIM enhanced:
Revit
(Metric) Generic Model:
eclass
27-18-21-90 - Panel (electrical cabinet, unspecified):
product article number of manufacturer: WA120LB
Manufacturer name: ETA
address of additional link: https://www.etatrue.com/fs/1/69/57405/57407/en_cg2022_rel22_lq.pdf
Preview - Generation
Preview
Quotation
3D
Dimension
2D

Location of catalog vendor
Select a country to see the local offices