Catalog navigation
CAD model selection
Selectable products: 2
HELP_VARIABLE
Company
ETA
Description
structure - structure
Bill of material
ENUX_Struttura_0600x1800x1000
LOD Level
CODE
L
600 mm
H
mm
File / hyperlink 1
PDF catalog
edz
Catalog Info
Local offices of ETA
Classification
CNS
Geometrical Properties:
LOG Destination: architecture
LOG: 350
Object Properties:
Order Number: ENUX_Struttura_0600x1800x1000
Description short: Struttura_0600x1800x1000
Description long: ENUX_Struttura_0600x1800x1000
BIM enhanced:
Revit
(Metric) Generic Model:
eclass
27-18-06-90 - Mounting rack/laboratory rack/lab trolley (electric/IT, unspecified):
product article number of manufacturer: ENUX_Struttura_0600x1800x1000
Manufacturer name: ETA
address of additional link: https://www.etatrue.com/fs/1/69/57405/57407/en_cg2022_rel22_lq.pdf
Preview - Generation
Preview
Quotation
3D
Dimension
2D

Location of catalog vendor
Select a country to see the local offices