Catalog navigation
CAD Model seçimi
Uygun ürünler: 24
HELP_VARIABLE
Company
ETA
Description
EUZ3 - EUZ3 watertight plinth h=200
Bill of material
EUZ3-080080
Code
LOD Level
General description
Additional description
H=200 - flanges apart
B2
mm
P
mm
B
mm
A
mm
B1
mm
A1
mm
Weight
kg
Gross dimensions
Weight pack
kg
File / hyperlink 1
PDF catalog
edz
Catalog Info
Local offices of ETA
Sınıflandırma
CNS
Geometrical Properties:
LOG Destination: architecture
LOG: 350
Object Properties:
Order Number: EUZ3-080080
Description short: E NUX Watertight plinth 800X800
Description long: ZOCCOLO STAGNO ENUX 800X800, H=200 - FLANGE A PARTE
Physical Properties:
Mass: 25.98 kg
BIM enhanced:
Revit
(Metric) Generic Model:
eclass
27-18-20-90 - Base/plinth (electrical cabinet, unspecified):
product article number of manufacturer: EUZ3-080080
Manufacturer name: ETA
address of additional link: https://www.etatrue.com/fs/1/69/57405/57407/en_cg2022_rel22_lq.pdf
Preview - Generation
Öngörünüm
Quotation
3D
Boyut
2D

Katalog satıcısının konumu
Yerel ofisleri görmek için bir ülke seçin