Catalog navigation
CAD model selection
Selectable products: 4
HELP_VARIABLE
Company
ETA
Description
EUTT rain canopy - EUTT rain canopy
Bill of material
EUTT080050
Code
LOD Level
General description
Material
Steel plate DC01
Material thickness
1,5mm
Painting
Standard electrostatic cycle E DUP ETA: liquid painting with cathodic electrophoresis process with epoxy resin and finishing with thermosetting epoxy polyester powders.
Color
RAL5020 textured finish
L
800 mm
P
mm
Weight
kg
Supply parts
Single piece complete with mounting accessories.
Packaging
1 pc.
Packaging
Thermoplastic film
Weight pack
kg
YY
YY1
File / hyperlink 1
PDF catalog
edz
Catalog Info
Local offices of ETA
Classification
CNS
Geometrical Properties:
LOG Destination: architecture
LOG: 350
Object Properties:
Order Number: EUTT080050
Description short: Rain canopy W=800 D=500
Description long: TETTO PARAPIOGGIA L=800 P=500, Lamiera d'acciaio DC01
Physical Properties:
Mass: 7.9 kg
BIM enhanced:
Revit
(Metric) Generic Model:
eclass
27-18-92-90 - Electrical cabinet, housing, rack (accessories, unspecified):
product article number of manufacturer: EUTT080050
Manufacturer name: ETA
address of additional link: https://www.etatrue.com/fs/1/69/57405/57407/en_cg2022_rel22_lq.pdf
Preview - Generation
Preview
Quotation
3D
Dimension
2D

Location of catalog vendor
Select a country to see the local offices