Catalog navigation
CAD模型選擇
可提供的產品: 4
HELP_VARIABLE
Company
ETA
Description
EUTM - Modular base plate for cable entry EUTM
Bill of material
EUTM000500
Code
LOD Level
General description
Material
Sendzimir sheet steel
Material thickness
1.0 mm
H
200 mm
P
mm
Weight
kg
Supply parts
Supply includes 1 piece
Packaging
1 piece(s)
Packaging
Thermoplastic film
Weight pack
kg
hole distance
number of holes
File / hyperlink 1
PDF catalog
edz
Catalog Info
Local offices of ETA
分類
CNS
Geometrical Properties:
LOG Destination: architecture
LOG: 350
Object Properties:
Order Number: EUTM000500
Description short: Cable entry plate W=200 D=500
Description long: PIASTRINA INGRESSO CAVI L=200 P=500, Lamiera d'acciaio sendzimir
Physical Properties:
Mass: 0.9 kg
BIM enhanced:
Revit
(Metric) Generic Model:
eclass
27-18-28-15 - Component for wiring, cable entry and fixing (electrical cabinet):
product article number of manufacturer: EUTM000500
Manufacturer name: ETA
address of additional link: https://www.etatrue.com/fs/1/69/57405/57407/en_cg2022_rel22_lq.pdf
27-18-92-65 - Component for wiring, cable entry and fixing (electrical cabinet):
product article number of manufacturer: EUTM000500
Manufacturer name: ETA
address of additional link: https://www.etatrue.com/fs/1/69/57405/57407/en_cg2022_rel22_lq.pdf
Preview - Generation
預覽
詢價
3D
尺寸
2D

產品目錄供應商定位元
選擇一個國家查看當地辦事處