Catalog navigation
Výběr CAD modelu
Available products: 40
HELP_VARIABLE
Company
ETA
Description
EUSV - EUSV side covers
Bill of material
EUSV-015120
Code
LOD Level
General description
Additional description
2 pcs
Material
Sendzimir sheet steel
Material thickness
1.5 mm
H
mm
P
mm
Weight
kg
Supply parts
Supply includes 2 pieces with mounting accessories
Packaging
2 piece(s)
Packaging
Thermoplastic film
Gross dimensions
0.4
Weight pack
kg
File / hyperlink 1
PDF catalog
edz
Catalog Info
Local offices of ETA
Classification
CNS
Geometrical Properties:
LOG Destination: architecture
LOG: 350
Object Properties:
Order Number: EUSV-015120
Description short: E NUX Modular side covers 155X1200
Description long: SEPARATORE VERT. MOD. ENUX 155X1200, 2PZ
Physical Properties:
Mass: 3.5 kg
BIM enhanced:
Revit
(Metric) Generic Model:
eclass
27-18-28-10 - Cover/infill panel/identification strip (electrical cabinet):
product article number of manufacturer: EUSV-015120
Manufacturer name: ETA
address of additional link: https://www.etatrue.com/fs/1/69/57405/57407/en_cg2022_rel22_lq.pdf
27-18-92-60 - Cover/infill panel/identification strip (electrical cabinet):
product article number of manufacturer: EUSV-015120
Manufacturer name: ETA
address of additional link: https://www.etatrue.com/fs/1/69/57405/57407/en_cg2022_rel22_lq.pdf
Preview - Generation
Náhled
Quotation
3D
Dimenze
2D

Location of catalog vendor
Vyberte zemi a podívejte se na místní úřady