Catalog navigation
CAD Model seçimi
Uygun ürünler: 2
HELP_VARIABLE
Company
ETA
Description
EUSO - Horizontal door profile
Bill of material
EUSO-000600C
Code
LOD Level
General description
Additional description
Horizontal door profile
Material
Sendzimir sheet steel
Material thickness
1.5 mm
Color
RAL7035 textured finish
L
mm
Weight
kg
Supply parts
Supply includes 1 piece complete with locking units, hinges to be mounted on a blank EUPD door, screws and mounting accessories.
Packaging
1 piece(s)
Packaging
Thermoplastic film
Weight pack
kg
File / hyperlink 1
PDF catalog
edz
Catalog Info
Local offices of ETA
Sınıflandırma
CNS
Object Properties:
Order Number: EUSO-000600C
Description short: Horizontal door profile W=600
Description long: TRAVERSINO ORIZZONTALE EUPD L=600, TRAVERSINO BATTUTA
Physical Properties:
Mass: 0.65 kg
BIM enhanced:
Revit
(Metric) Generic Model:
eclass
27-18-09-07 - Profile (electrical cabinet):
product article number of manufacturer: EUSO-000600C
Manufacturer name: ETA
address of additional link: https://www.etatrue.com/fs/1/69/57405/57407/en_cg2022_rel22_lq.pdf
Preview - Generation
Öngörünüm
Quotation
3D
Boyut
2D

Katalog satıcısının konumu
Yerel ofisleri görmek için bir ülke seçin