Catalog navigation
CAD模型选择
可提供的产品: 4
HELP_VARIABLE
Company
ETA
Description
EUSM - Modular structure EUSM
Bill of material
EUSM060200
Code
LOD Level
General description
Additional description
Steel plate - RAL7035
Material
Uprights and rails: press bent sheet steel
Material thickness
1.5 mm
Painting
Standard electrostatic cycle E DUP ETA: liquid painting with cathodic electrophoresis process with epoxy resin and finishing with thermosetting epoxy polyester powders.
Color
RAL7035 textured finish
L
mm
H
mm
Weight
kg
Supply parts
Fornitura compresa di nr. 1 coppia di montanti; nr. 1 coppia di traverse e nr. 1 coppia di profili di tamponamento.
Packaging
1 piece(s)
Packaging
Thermoplastic film
Weight pack
kg
File / hyperlink 1
PDF catalog
edz
Catalog Info
Local offices of ETA
分类
CNS
Geometrical Properties:
LOG Destination: architecture
LOG: 350
Object Properties:
Order Number: EUSM060200
Description short: E NUX Modular structure 600X2000
Description long: STRUTTURA MODULARE E NUX 600X2000, LAMIERA - RAL7035
Physical Properties:
Mass: 11.9 kg
BIM enhanced:
Revit
(Metric) Generic Model:
eclass
27-18-92-90 - Electrical cabinet, housing, rack (accessories, unspecified):
product article number of manufacturer: EUSM060200
Manufacturer name: ETA
address of additional link: https://www.etatrue.com/fs/1/69/57405/57407/en_cg2022_rel22_lq.pdf
Preview - Generation
预览
询价
3D
尺寸标注
2D

产品供应商所在地
选择一个国家/地区查看当地办事处