Catalog navigation
CAD model selection
Selectable products: 8
HELP_VARIABLE
Company
ETA
Description
EURP - EURP cable entry module side opening
Bill of material
EURP031806
Code
LOD Level
General description
Additional description
Side opening
Material
Structure: press bent and welded sheet steel
Material thickness
1.5 mm
Painting
Standard electrostatic cycle E DUP ETA: liquid painting with cathodic electrophoresis process with epoxy resin and finishing with thermosetting epoxy polyester powders.
Color
RAL7035 textured finish
L - Length
mm
A - Height
mm
P - Depth
mm
P1
mm
C
mm
D
mm
E
mm
F
mm
Weight
kg
IP
IP55
Supply parts
Fornitura compresa di struttura; porta singola e guarnizione di tenuta. Ordinare separatamente zoccolo con larghezza pari a L armadio+ L modulo ingresso cavi e kit di unione EUKU-007.
Packaging
1 piece(s)
Packaging
Pallet + ETA green cardboard
Weight pack
kg
File / hyperlink 1
PDF catalog
edz
Catalog Info
Local offices of ETA
Classification
CNS
Object Properties:
Order Number: EURP031806
Description short: E NUX Cable entry module side opening 300X1800X600
Description long: RISALITA CAVI ENUX 300X1800X600, APERTURA LATERALE
Physical Properties:
Mass: 50 kg
BIM enhanced:
Revit
(Metric) Generic Model:
eclass
27-18-01-01 - Electrical cabinet, Empty enclosures:
product article number of manufacturer: EURP031806
Manufacturer name: ETA
Number of doors: 1
Number of doors front: 1
address of additional link: https://www.etatrue.com/fs/1/69/57405/57407/en_cg2022_rel22_lq.pdf
depth: 614 mm
width: 300 mm
degree of protection: IP55
Preview - Generation
Preview
Quotation
3D
Dimension
2D

Location of catalog vendor
Select a country to see the local offices