Catalog navigation
CAD model selection
Selectable products: 1
HELP_VARIABLE
Company
ETA
Description
EURL - EURL001 universal work shelf
Bill of material
EURL001
Code
EURL001
LOD Level
Closed/Open
General description
'RIPIANO DI LAVORO 456X440X21
Material
Steel plate DC01
Material thickness
1.5 mm
Painting
Standard electrostatic cycle E DUP ETA: liquid painting with cathodic electrophoresis process with epoxy resin and finishing with thermosetting epoxy polyester powders.
Color
RAL7035 textured finish
L
456 mm
H
440 mm
P
21 mm
Weight
3.3 kg
Supply parts
Single piece complete with supporting rods and mounting accessories. For E NUX blank door with W> 600 order a pair of WTTO door crossbars.
Packaging
1 piece(s)
Packaging
Thermoplastic film
Gross dimensions
3.7
Weight pack
3.6 kg
File / hyperlink 1
PDF catalog
edz
ETAE.EURL001.edz
Catalog Info
Local offices of ETA
Classification
CNS
Object Properties:
Order Number: EURL001
Description short: 'RIPIANO DI LAVORO 456X440X21
Description long: 'RIPIANO DI LAVORO 456X440X21, Lamiera d'acciaio DC01
Physical Properties:
Mass: 3.3 kg
BIM enhanced:
Revit
(Metric) Generic Model:
eclass
27-18-28-16 - Component for door (electrical cabinet):
product article number of manufacturer: EURL001
Manufacturer name: ETA
address of additional link: https://www.etatrue.com/fs/1/69/57405/57407/en_cg2022_rel22_lq.pdf
27-18-92-66 - Component for door (electrical cabinet):
product article number of manufacturer: EURL001
Manufacturer name: ETA
address of additional link: https://www.etatrue.com/fs/1/69/57405/57407/en_cg2022_rel22_lq.pdf
Preview - Generation
Preview
Quotation
3D
Dimension
2D

Location of catalog vendor
Select a country to see the local offices