Catalog navigation
CAD model selection
Selectable products: 5
HELP_VARIABLE
Company
ETA
Description
EURI - Shelf for frontal fixing
Bill of material
EURI000465
Code
LOD Level
General description
Additional description
Steel plate - RAL7035B
Material
Press bent sheet steel
Painting
Standard electrostatic cycle E DUP ETA: liquid painting with cathodic electrophoresis process with epoxy resin and finishing with thermosetting epoxy polyester powders.
Color
RAL7035 textured finish
L
400 mm
P
mm
Weight
kg
Supply parts
Ripiano fornito singolarmente. Ordinare separatamente le guide estraibili. Nel caso in cui il ripiano sia montato fisso, ordinare il kit EURP-001 (accessori per allestimento fisso).
Packaging
1 piece(s)
Packaging
Thermoplastic film
Gross dimensions
2
Weight pack
kg
File / hyperlink 1
PDF catalog
edz
Catalog Info
Local offices of ETA
Classification
CNS
Object Properties:
Order Number: EURI000465
Description short: Fixed/ Sliding shelf D=465
Description long: RIPIANO FISSO/ESTRAIBILE P=465, LAMIERA - RAL7035B
Physical Properties:
Mass: 2.4 kg
BIM enhanced:
Revit
(Metric) Generic Model:
eclass
27-18-92-90 - Electrical cabinet, housing, rack (accessories, unspecified):
product article number of manufacturer: EURI000465
Manufacturer name: ETA
address of additional link: https://www.etatrue.com/fs/1/69/57405/57407/en_cg2022_rel22_lq.pdf
Preview - Generation
Preview
Quotation
3D
Dimension
2D

Location of catalog vendor
Select a country to see the local offices