Catalog navigation
CAD model selection
Selectable products: 4
HELP_VARIABLE
Company
ETA
Description
EURI - Shelf for frontal fixing
Bill of material
EURI020400
Code
LOD Level
General description
Material
Press bent sheet steel
Painting
Standard electrostatic cycle E DUP ETA: liquid painting with cathodic electrophoresis process with epoxy resin and finishing with thermosetting epoxy polyester powders.
Color
RAL7035 textured finish
P
mm
Weight
kg
Supply parts
Supply includes 1 painted piece with mounting accessories.
Packaging
1 pc.
Packaging
Thermoplastic film
Weight pack
kg
File / hyperlink 1
PDF catalog
edz
Catalog Info
Local offices of ETA
Classification
CNS
Geometrical Properties:
LOG Destination: architecture
LOG: 350
Object Properties:
Order Number: EURI020400
Description short: Shelf for frontal fixing D=400
Description long: RIPIANO FISSAGGIO FRONTALE P=400, Lamiera d'acciaio pressopiegata
Physical Properties:
Mass: 1.9 kg
BIM enhanced:
eclass
27-18-92-90 - Electrical cabinet, housing, rack (accessories, unspecified):
product article number of manufacturer: EURI020400
Manufacturer name: ETA
address of additional link: https://www.etatrue.com/fs/1/69/57405/57407/en_cg2022_rel22_lq.pdf
Preview - Generation
Preview
Quotation
3D
Dimension
2D

Location of catalog vendor
Select a country to see the local offices