Catalog navigation
CAD model selection
Selectable products: 2
HELP_VARIABLE
Company
ETA
Description
EURE rear panel - EURE rear panel
Bill of material
EURE060180
Code
LOD Level
General description
Additional description
FLAT-PACK - PANNELLO RAL7035B
Material
Steel plate with rounded folding
Material thickness
1,0mm
Painting
Standard electrostatic cycle E DUP ETA: liquid painting with cathodic electrophoresis process with epoxy resin and finishing with thermosetting epoxy polyester powders.
Color
RAL7035 textured finish
L
600 mm
H
mm
P
9 mm
Weight
kg
Supply parts
Supply includes panel with structural uprights.
Packaging
1 pc.
Packaging
Thermoplastic film
Weight pack
kg
File / hyperlink 1
PDF catalog
edz
Catalog Info
Local offices of ETA
Classification
CNS
Geometrical Properties:
LOG Destination: architecture
LOG: 350
Object Properties:
Order Number: EURE060180
Description short: PANN. AVV.+MONTANTI ENUX 600X1800
Description long: PANN. AVV.+MONTANTI ENUX 600X1800, Lamiera d'acciaio con piega strutturata
Physical Properties:
Mass: 16.7 kg
BIM enhanced:
Revit
(Metric) Generic Model:
eclass
27-18-92-90 - Electrical cabinet, housing, rack (accessories, unspecified):
product article number of manufacturer: EURE060180
Manufacturer name: ETA
address of additional link: https://www.etatrue.com/fs/1/69/57405/57407/en_cg2022_rel22_lq.pdf
Preview - Generation
Preview
Quotation
3D
Dimension
2D

Location of catalog vendor
Select a country to see the local offices