Catalog navigation
CADモデル選択
選択可能な製品数: 35
HELP_VARIABLE
Company
ETA
Description
EUPZ - EUPZ partial mounting plates
Bill of material
EUPZ-060120
Code
LOD Level
General description
Material
Sendzimir sheet steel
Material thickness
2,5mm
L
mm
P
mm
A
mm
B
mm
Weight
kg
Supply parts
Mounting plate supplied individually. To be ordered separately: Mounting kit WTKC-001 and nr. 4 fast-fixing profile WTPR for partial mounting plate assembled in depth.
Packaging
1 pc.
Packaging
Thermoplastic film
Weight pack
kg
File / hyperlink 1
PDF catalog
edz
Catalog Info
近くの事業所
クラシフィケーション
CNS
Object Properties:
Order Number: EUPZ-060120
Description short: E NUX Partial mounting plate 600X1200
Description long: PIASTRA PARZIALE ENUX 600X1200, Lamiera d'acciaio sendzimir
Physical Properties:
Mass: 11.4 kg
BIM enhanced:
Revit
(Metric) Generic Model:
eclass
27-18-21-90 - Panel (electrical cabinet, unspecified):
product article number of manufacturer: EUPZ-060120
Manufacturer name: ETA
address of additional link: https://www.etatrue.com/fs/1/69/57405/57407/en_cg2022_rel22_lq.pdf
Preview - Generation
プレビュー
見積り依頼
3D
情報
2D

カタログメーカーの場所
近くの事業所を探すには国を選択してください