Catalog navigation
Выбор CAD модели
Доступные продукты: 13
HELP_VARIABLE
Company
ETA
Description
EUPV - EUPV glazed door
Bill of material
EUPV080140
Code
LOD Level
General description
Material
Door: DC01 sheet steel Transparent plate: plexiglas
Material thickness
Door: 2,0mm Plexiglas plate: 4,0mm
Painting
Standard electrostatic cycle E DUP ETA: liquid painting with cathodic electrophoresis process with epoxy resin and finishing with thermosetting epoxy polyester powders.
Color
RAL7035 textured finish
L
mm
H
mm
P
90 mm
Weight
kg
IP
IP55
NEMA
NEMA 12
IK
IK10
Marchi conf
CE - TUV - RINA - cULus Listed - EAC - RoHS
Supply parts
Soluzione composta da una coppia di montanti strutturali completi di accessori; porta singola trasparente completa di guarnizione di tenuta e sistema di chiusura a doppia aletta diam. 3,0mm con azionamento a leva; telaio tubolare di irrigidimento. Disponibile su richiesta porta vetro.
Packaging
1 pc.
Packaging
Thermoplastic film
Weight pack
kg
File / hyperlink 1
PDF catalog
edz
Catalog Info
Местные офисы ETA
Классификация
CNS
Object Properties:
Order Number: EUPV080140
Description short: Plexi door + front uprights E NUX 800X1400
Description long: PORTA PLEXY+MONTANTI ENUX 800X1400, Porta: lamiera d'acciaio DC01 Lastra trasparente: plexiglas
Physical Properties:
Mass: 23.37 kg
BIM enhanced:
Revit
(Metric) Generic Model:
eclass
27-18-22-90 - Door (electrical cabinet, unspecified):
product article number of manufacturer: EUPV080140
Manufacturer name: ETA
address of additional link: https://www.etatrue.com/fs/1/69/57405/57407/en_cg2022_rel22_lq.pdf
Preview - Generation
Предпросмотр
Коммерческое предложение
3D
Измерение
2D

Филиалы фирмы-изготовителя каталога
Выберите страну, чтобы посмотреть локальные бюро