Catalog navigation
CAD Model seçimi
Uygun ürünler: 19
HELP_VARIABLE
Company
ETA
Description
EUPS - EUPS supplementary mounting plate
Bill of material
EUPS-060220
Code
LOD Level
General description
Material
Sendzimir sheet steel
Material thickness
2,5mm
L
mm
H
mm
P
29 mm
Weight
kg
Supply parts
Single piece complete with mounting accessories.
Packaging
1 pc.
Packaging
Thermoplastic film
Weight pack
kg
File / hyperlink 1
PDF catalog
edz
Catalog Info
Local offices of ETA
Sınıflandırma
CNS
Geometrical Properties:
LOG Destination: architecture
LOG: 350
Object Properties:
Order Number: EUPS-060220
Description short: E NUX Supplementary mounting plate 600X2200
Description long: PIASTRA SUPPLEMENT. ENUX 600X2200, Lamiera d'acciaio sendzimir
Physical Properties:
Mass: 15.8512 kg
BIM enhanced:
Revit
(Metric) Generic Model:
eclass
27-18-21-90 - Panel (electrical cabinet, unspecified):
product article number of manufacturer: EUPS-060220
Manufacturer name: ETA
address of additional link: https://www.etatrue.com/fs/1/69/57405/57407/en_cg2022_rel22_lq.pdf
Preview - Generation
Öngörünüm
Quotation
3D
Boyut
2D

Katalog satıcısının konumu
Yerel ofisleri görmek için bir ülke seçin