Catalog navigation
CAD model selection
Selectable products: 12
HELP_VARIABLE
Company
ETA
Description
EUPR - Front inserted mounting plate
Bill of material
EUPR-060120 superiore
Code
LOD Destination
architecture
LOD Level
General description
Material
Sendzimir sheet steel
Material thickness
2.5 mm
A
mm
B
mm
P
26 mm
Weight
kg
Supply parts
Mounting plate supplied individually. To be ordered separately: WTPR rails H=50 mm and brackets WTSF-001.
Packaging
1 piece(s)
Packaging
Thermoplastic film
Gross dimensions
6.9
Weight pack
kg
File / hyperlink 1
PDF catalog
edz
Catalog Info
Local offices of ETA
Classification
CNS
Object Properties:
Order Number: EUPR-060120 superiore
Description short: E NUX Partial mounting plate 600X1200
Description long: PIASTRA RIDOTTA E NUX 600X1200, Lamiera d'acciaio sendzimir
Physical Properties:
Mass: 10.8 kg
BIM enhanced:
Revit
(Metric) Generic Model:
eclass
27-18-21-90 - Panel (electrical cabinet, unspecified):
product article number of manufacturer: EUPR-060120 superiore
Manufacturer name: ETA
address of additional link: https://www.etatrue.com/fs/1/69/57405/57407/en_cg2022_rel22_lq.pdf
Preview - Generation
Preview
Quotation
3D
Dimension
2D

Location of catalog vendor
Select a country to see the local offices