카탈로그 탐색
CAD모델 선택
사용 가능한 제품: 4
HELP_VARIABLE
Company
ETA
Description
EUPO - Door
Bill of material
EUPO060200
Code
LOD Level
General description
Material
Press bent sheet steel
Material thickness
2,0 mm
Painting
Standard electrostatic cycle E DUP ETA: liquid painting with cathodic electrophoresis process with epoxy resin and finishing with thermosetting epoxy polyester powders.
Color
RAL7035 textured finish
L
mm
H
mm
P
90 mm
Weight
kg
IP
IP55
Nema
IK
Marchi conf
Supply parts
Packaging
Packaging
Weight pack
File / hyperlink 1
PDF catalog
edz
카탈로그 정보
ETA의 로컬 사무소
분류체계
CNS
Object Properties:
Order Number: EUPO060200
Description short: Blank door + structural uprights E NUX 600X2000
Description long: PORTA CIECA+MONTANTI ENUX 600X2000, Lamiera d'acciaio DC01 pressopiegata
Physical Properties:
Mass: 30.4 kg
BIM enhanced:
Revit
(Metric) Generic Model:
eclass
27-18-22-90 - Door (electrical cabinet, unspecified):
product article number of manufacturer: EUPO060200
Manufacturer name: ETA
address of additional link: https://www.etatrue.com/fs/1/69/57405/57407/en_cg2022_rel22_lq.pdf
미리보기 - 생성
프리뷰
견적
3D
치수도
2D

카탈로그 메이커의 위치
지역 사무소를 보려면 국가를 선택하십시오.