Catalog navigation
CAD model selection
Selectable products: 5
HELP_VARIABLE
Company
ETA
Description
EUPN - Intermediate mounting plate
Bill of material
EUPN-001600
Code
LOD Level
General description
Material
Press bent sendzimir sheet steel
Material thickness
2.5 mm
L
111 mm
H
mm
P
23 mm
Weight
kg
Supply parts
Single piece complete with mounting accessories.
Packaging
1 piece(s)
Packaging
Thermoplastic film
Weight pack
kg
hole distance
File / hyperlink 1
PDF catalog
edz
Catalog Info
Local offices of ETA
Classification
CNS
Geometrical Properties:
LOG Destination: architecture
LOG: 350
Object Properties:
Order Number: EUPN-001600
Description short: E NUX Intermediate mounting plate H=1600
Description long: PIASTRA INTERMEDIA E NUX H=1600, Lamiera d'acciaio sendzimir pressopiegata
Physical Properties:
Mass: 3.7 kg
BIM enhanced:
Revit
(Metric) Generic Model:
eclass
27-18-21-90 - Panel (electrical cabinet, unspecified):
product article number of manufacturer: EUPN-001600
Manufacturer name: ETA
address of additional link: https://www.etatrue.com/fs/1/69/57405/57407/en_cg2022_rel22_lq.pdf
Preview - Generation
Preview
Quotation
3D
Dimension
2D

Location of catalog vendor
Select a country to see the local offices