Catalog navigation
Селекция на CAD модел
Налични продукти: 4
HELP_VARIABLE
Company
ETA
Description
EUPM-M - Punched panel
Bill of material
EUPM060040M
Code
LOD Level
General description
Material
Steel plate DC01
Material thickness
1.5 mm
Painting
Standard electrostatic cycle E DUP ETA: liquid painting with cathodic electrophoresis process with epoxy resin and finishing with thermosetting epoxy polyester powders.
Color
RAL7035 textured finish
L
mm
H
mm
Weight
kg
Supply parts
Supply includes 1 piece complete with mounting accessories and DIN profiles.
Packaging
1 piece(s)
Packaging
Thermoplastic film
Gross dimensions
1.23
Weight pack
kg
File / hyperlink 1
PDF catalog
edz
Catalog Info
Local offices of ETA
Класификация
CNS
Object Properties:
Order Number: EUPM060040M
Description short: Punched panel 600X400
Description long: PANNELLO MODULARE FORATO 600X400, Lamiera d'acciaio DC01
Physical Properties:
Mass: 2.5 kg
BIM enhanced:
Revit
(Metric) Generic Model:
eclass
27-18-21-90 - Panel (electrical cabinet, unspecified):
product article number of manufacturer: EUPM060040M
Manufacturer name: ETA
address of additional link: https://www.etatrue.com/fs/1/69/57405/57407/en_cg2022_rel22_lq.pdf
Preview - Generation
Преглед
Quotation
3D
Размер
2D

Местоположение на доставчика на каталога
Изберете държава, за да видите местните офиси