Catalog navigation
CAD model selection
Selectable products: 17
HELP_VARIABLE
Company
ETA
Description
EUPF - EUPF Lateral door
Bill of material
EUPF050200
Complete code
LOD Level
General description
Material
Steel plate DC01
Material thickness
1,5mm
Painting
Standard electrostatic cycle E DUP ETA: liquid painting with cathodic electrophoresis process with epoxy resin and finishing with thermosetting epoxy polyester powders.
Color
RAL7035 textured finish
L
mm
H
mm
Weight
kg
Supply parts
Soluzione composta da porta laterale completa di guarnizione di tenuta e sistema di chiusura a doppia aletta diam. 3,0mm con azionamento a leva; nr. 4 cerniere e accessori di montaggio.
Packaging
1 pc.
Packaging
Thermoplastic film
Gross dimensions
0
Weight pack
kg
File / hyperlink 1
PDF catalog
edz
Catalog Info
Local offices of ETA
Classification
CNS
Object Properties:
Order Number: EUPF050200
Description short: PORTA LATERALE E NUX 500X2000
Description long: PORTA LATERALE E NUX 500X2000, Lamiera d'acciaio DC01
Physical Properties:
Mass: 13.8 kg
BIM enhanced:
Revit
(Metric) Generic Model:
eclass
27-18-22-90 - Door (electrical cabinet, unspecified):
product article number of manufacturer: EUPF050200
Manufacturer name: ETA
address of additional link: https://www.etatrue.com/fs/1/69/57405/57407/en_cg2022_rel22_lq.pdf
Preview - Generation
Preview
Quotation
3D
Dimension
2D

Location of catalog vendor
Select a country to see the local offices