Catalog navigation
Výběr CAD modelu
Available products: 4
HELP_VARIABLE
Company
ETA
Description
EUPD_M - EUPD- M Doors with module slots
Bill of material
EUPD060040M
Code
LOD Level
General description
Material
Steel plate DC01
Material thickness
1.5 mm
Painting
Standard electrostatic cycle E DUP ETA: liquid painting with cathodic electrophoresis process with epoxy resin and finishing with thermosetting epoxy polyester powders.
Color
RAL7035 textured finish
L
mm
H
mm
Weight
kg
Supply parts
Supply includes 1 pieces complete with DIN profiles. EUSO horizontal rail to be ordered separately.
Packaging
1 piece(s)
Packaging
Thermoplastic film
Gross dimensions
Weight pack
kg
File / hyperlink 1
PDF catalog
edz
Catalog Info
Local offices of ETA
Classification
CNS
Object Properties:
Order Number: EUPD060040M
Description short: Modular door with module slots E NUX 600X400
Description long: PORTA MODULARE ENUX FORATA 600X400, Lamiera d'acciaio DC01
Physical Properties:
Mass: 4.3 kg
BIM enhanced:
Revit
(Metric) Generic Model:
eclass
27-18-22-90 - Door (electrical cabinet, unspecified):
product article number of manufacturer: EUPD060040M
Manufacturer name: ETA
address of additional link: https://www.etatrue.com/fs/1/69/57405/57407/en_cg2022_rel22_lq.pdf
Preview - Generation
Náhled
Quotation
3D
Dimenze
2D

Location of catalog vendor
Vyberte zemi a podívejte se na místní úřady