Catalog navigation
CADモデル選択
選択可能な製品数: 5
HELP_VARIABLE
Company
ETA
Description
EUMI - EUMI INTERNAL UPRIGHTS
Bill of material
EUMI001000
Code
LOD Destination
LOD Level
General description
Additional description
Modular external doors - 2 pc
Material
Sendzimir sheet steel
Material thickness
1.5 mm
H - Height
mm
Weight
kg
Supply parts
Package including mounting accessories.
Packaging
2 piece(s)
Packaging
Thermoplastic film
Weight pack
kg
AAQ326
https://www.eta.it/
EDZ
Catalog Info
近くの事業所
クラシフィケーション
CNS
Object Properties:
Order Number: EUMI001000
Object Properties:
Description long: Inner uprights
Description short: Inner uprights
Geometrical Properties:
LOG Destination: Architecture
LOG: 350
Physical Properties:
Mass: 3.23 kg
Physical Properties:
Mass: 3230 kg
BIM enhanced:
Electro enhanced:
Revit
(Metric) Generic Model:
Electro Quality
Certified:
eclass
27-18-09-07 - Profile (electrical cabinet):
product article number of manufacturer: EUMI001000
Manufacturer name: ETAE
Preview - Generation
プレビュー
見積り依頼
3D
情報
2D

カタログメーカーの場所
近くの事業所を探すには国を選択してください