Catalog navigation
CADモデル選択
選択可能な製品数: 3
HELP_VARIABLE
Company
ETA
Description
EUMD - MONTANTE MODULARE DIVISORIO EUMD
Bill of material
EUMD001800
Code
LOD Level
General description
Additional description
Modular external doors - 1 pc
Material
Steel plate
Painting
Standard electrostatic cycle E DUP ETA: liquid painting with cathodic electrophoresis process with epoxy resin and finishing with thermosetting epoxy polyester powders.
Color
RAL7035 smooth finish
H
mm
Weight
kg
Supply parts
Supply includes 1 piece complete with mounting accessories.
Packaging
1 piece(s)
Packaging
Thermoplastic film
Weight pack
kg
File / hyperlink 1
PDF catalog
edz
Catalog Info
近くの事業所
クラシフィケーション
CNS
Object Properties:
Order Number: EUMD001800
Description short: MONTANTE DIVISORIO E NUX H=1800
Description long: MONTANTE DIVISORIO E NUX H=1800, MODULARE PORTE ESTERNE - 1PZ
Physical Properties:
Mass: 0 kg
BIM enhanced:
Revit
(Metric) Generic Model:
eclass
27-18-28-16 - Component for door (electrical cabinet):
product article number of manufacturer: EUMD001800
Manufacturer name: ETA
address of additional link: https://www.etatrue.com/fs/1/69/57405/57407/en_cg2022_rel22_lq.pdf
27-18-92-66 - Component for door (electrical cabinet):
product article number of manufacturer: EUMD001800
Manufacturer name: ETA
address of additional link: https://www.etatrue.com/fs/1/69/57405/57407/en_cg2022_rel22_lq.pdf
Preview - Generation
プレビュー
見積り依頼
3D
情報
2D

カタログメーカーの場所
近くの事業所を探すには国を選択してください