Catalog navigation
CAD模型选择
可提供的产品: 2
HELP_VARIABLE
Company
ETA
Description
EULE - EULE desk for multiple door cabinet
Bill of material
EULE00600
Code
LOD Level
General description
Additional description
With rear panel
Material
Steel plate
Material thickness
1.5 mm
Painting
Standard electrostatic cycle E DUP ETA: liquid painting with cathodic electrophoresis process with epoxy resin and finishing with thermosetting epoxy polyester powders.
Color
RAL7035 textured finish
L
mm
Weight
kg
Supply parts
Confezione compresa di pannello fissaggio mensola, mensola, flangia chiusura inferiore e pannello superiore mensola.
Packaging
1 piece(s)
Packaging
Thermoplastic film
Weight pack
kg
File / hyperlink 1
PDF catalog
edz
Catalog Info
Local offices of ETA
分类
CNS
Geometrical Properties:
LOG Destination: architecture
LOG: 350
Object Properties:
Order Number: EULE00600
Description short: Desk for multiple door cabinet L=600
Description long: MENSOLA E NUX PORTE MULTIPLE L=600, COMPRESO PANNELLO POSTERIORE
Physical Properties:
Mass: 14.7 kg
BIM enhanced:
Revit
(Metric) Generic Model:
eclass
27-18-28-16 - Component for door (electrical cabinet):
product article number of manufacturer: EULE00600
Manufacturer name: ETA
address of additional link: https://www.etatrue.com/fs/1/69/57405/57407/en_cg2022_rel22_lq.pdf
27-18-92-66 - Component for door (electrical cabinet):
product article number of manufacturer: EULE00600
Manufacturer name: ETA
address of additional link: https://www.etatrue.com/fs/1/69/57405/57407/en_cg2022_rel22_lq.pdf
Preview - Generation
预览
询价
3D
尺寸标注
2D

产品供应商所在地
选择一个国家/地区查看当地办事处