Catalog navigation
CAD model selection
Selectable products: 6
HELP_VARIABLE
Company
ETA
Description
EUKA - Seismic design
Bill of material
EUKA-080060M
Code
LOD Level
General description
Additional description
Material
Plinth:press bent sheet steel
Material thickness
3 mm
Painting
Standard electrostatic cycle E DUP ETA: liquid painting with cathodic electrophoresis process with epoxy resin and finishing with thermosetting epoxy polyester powders.
Color
Plinth: RAL5020 Textured finish
Weight
kg
Supply parts
Packaging
1 piece(s)
Packaging
Thermoplastic film
Weight pack
kg
File / hyperlink 1
PDF catalog
edz
Catalog Info
Local offices of ETA
Classification
CNS
Object Properties:
Order Number: EUKA-080060M
Description short: Seismic-design kit medium version
Description long: KIT ANTI-SISMICO VERSIONE MEDIUM, ARMADIO E NUX L=800 P=600
Physical Properties:
Mass: 27.5 kg
BIM enhanced:
Revit
(Metric) Generic Model:
eclass
27-18-92-90 - Electrical cabinet, housing, rack (accessories, unspecified):
product article number of manufacturer: EUKA-080060M
Manufacturer name: ETA
address of additional link: https://www.etatrue.com/fs/1/69/57405/57407/en_cg2022_rel22_lq.pdf
Preview - Generation
Preview
Quotation
3D
Dimension
2D

Location of catalog vendor
Select a country to see the local offices