Catalog navigation
CAD model selection
Selectable products: 22
HELP_VARIABLE
Company
ETA
Description
EUFC - EUFC blank base
Bill of material
EUFC-080060
Code
LOD Level
General description
Material
Sendzimir sheet steel
Material thickness
1.5 mm
L
mm
P
mm
Weight
kg
Supply parts
Single piece complete with mounting accessories.
Packaging
1 piece(s)
Packaging
Thermoplastic film
Gross dimensions
Weight pack
kg
File / hyperlink 1
PDF catalog
edz
Catalog Info
Local offices of ETA
Classification
CNS
Object Properties:
Order Number: EUFC-080060
Description short: E NUX galvanised blank base 800X600
Description long: FONDO CIECO ZINCATO E NUX 800X600, Lamiera d'acciaio sendzimir
Physical Properties:
Mass: 3.38 kg
eclass
27-18-28-15 - Component for wiring, cable entry and fixing (electrical cabinet):
product article number of manufacturer: EUFC-080060
Manufacturer name: ETA
address of additional link: https://www.etatrue.com/fs/1/69/57405/57407/en_cg2022_rel22_lq.pdf
27-18-92-65 - Component for wiring, cable entry and fixing (electrical cabinet):
product article number of manufacturer: EUFC-080060
Manufacturer name: ETA
address of additional link: https://www.etatrue.com/fs/1/69/57405/57407/en_cg2022_rel22_lq.pdf
Preview - Generation
Preview
Quotation
3D
Dimension
2D

Location of catalog vendor
Select a country to see the local offices