Catalog navigation
CAD Model seçimi
Uygun ürünler: 6
HELP_VARIABLE
Company
ETA
Description
EUD4 - Inner punched mounting plate
Bill of material
EUD4-060180
Code
LOD Level
General description
Additional description
For cable rise EURP
L
mm
H
mm
Weight
kg
Packaging
1 piece(s)
Weight pack
kg
File / hyperlink 1
PDF catalog
edz
Catalog Info
Local offices of ETA
Sınıflandırma
CNS
Geometrical Properties:
LOG Destination: architecture
LOG: 350
Object Properties:
Order Number: EUD4-060180
Description short: E NUX Inner punched mounting plate 600X1800
Description long: PIASTRA INT. FORATA ENUX 600X1800, PER RISALITA CAVI EURP
Physical Properties:
Mass: 7.9 kg
BIM enhanced:
Revit
(Metric) Generic Model:
eclass
27-18-92-90 - Electrical cabinet, housing, rack (accessories, unspecified):
product article number of manufacturer: EUD4-060180
Manufacturer name: ETA
address of additional link: https://www.etatrue.com/fs/1/69/57405/57407/en_cg2022_rel22_lq.pdf
Preview - Generation
Öngörünüm
Quotation
3D
Boyut
2D

Katalog satıcısının konumu
Yerel ofisleri görmek için bir ülke seçin