Catalog navigation
CADモデル選択
選択可能な製品数: 6
HELP_VARIABLE
Company
ETA
Description
EUD3 - Inner blank mounting plate
Bill of material
EUD3-060180
Code
LOD Level
General description
L
mm
H
mm
Weight
kg
Weight pack
kg
File / hyperlink 1
PDF catalog
edz
Catalog Info
近くの事業所
クラシフィケーション
CNS
Geometrical Properties:
LOG Destination: architecture
LOG: 350
Object Properties:
Order Number: EUD3-060180
Description short: Mounting plate 600X1800
Description long: E NUX Inner blank mounting plate 600X1800
Physical Properties:
Mass: 10.3 kg
BIM enhanced:
Revit
(Metric) Generic Model:
eclass
27-18-92-90 - Electrical cabinet, housing, rack (accessories, unspecified):
product article number of manufacturer: EUD3-060180
Manufacturer name: ETA
address of additional link: https://www.etatrue.com/fs/1/69/57405/57407/en_cg2022_rel22_lq.pdf
Preview - Generation
プレビュー
見積り依頼
3D
情報
2D

カタログメーカーの場所
近くの事業所を探すには国を選択してください