Catalog navigation
Výběr CAD modelu
Available products: 6
HELP_VARIABLE
Company
ETA
Description
EUD2 - EUD2 punched partition panel
Bill of material
EUD2-060180
Code
LOD Level
General description
Material
Sendzimir sheet steel
Material thickness
1.5 mm
B
mm
A
mm
Weight
kg
IP
When we have 2 suite cabinets + EUD2, the protection rating inside the cabinet is IP2X.
Supply parts
Single piece complete with mounting accessories.
Packaging
1 piece(s)
Packaging
Thermoplastic film
Weight pack
kg
File / hyperlink 1
PDF catalog
edz
Catalog Info
Local offices of ETA
Classification
CNS
Geometrical Properties:
LOG Destination: architecture
LOG: 350
Object Properties:
Order Number: EUD2-060180
Description short: E NUX Punched partition panel 600X1800
Description long: PANNELLO DIV. FORATO ENUX 600X1800, Lamiera d'acciaio sendzimir
Physical Properties:
Mass: 8.39 kg
BIM enhanced:
Revit
(Metric) Generic Model:
eclass
27-18-21-02 - Divider panel (electrical cabinet):
product article number of manufacturer: EUD2-060180
Manufacturer name: ETA
address of additional link: https://www.etatrue.com/fs/1/69/57405/57407/en_cg2022_rel22_lq.pdf
Preview - Generation
Náhled
Quotation
3D
Dimenze
2D

Location of catalog vendor
Vyberte zemi a podívejte se na místní úřady