Catalog navigation
CAD model selection
Selectable products: 5
HELP_VARIABLE
Company
ETA
Description
EUCR - Fixed frame EUCR
Bill of material
EUCR032060
Code
LOD Level
General description
Additional description
CON MONTANTI
Material
Lamiera d'acciaio
Material thickness
chiedere ufficio tecnico
Painting
Ciclo standard elettrostatico E DUP ETA: verniciatura liquida con processo di elettroforesi catodica con resina epossidica e finitura con polveri epossipoliestere termoindurenti.
Color
RAL7035 bucciato
L
mm
Weight
kg
Supply parts
Cornice completa di montanti strutturali armadio e accessori di montaggio.
Packaging
1 piece(s)
Packaging
Film termoplastico.
Weight pack
kg
File / hyperlink 1
PDF catalog
edz
Catalog Info
Local offices of ETA
Classification
CNS
Geometrical Properties:
LOG Destination: architecture
LOG: 350
Object Properties:
Order Number: EUCR032060
Description short: CORNICE RACK 19" 32HE H=1600
Description long: CORNICE RACK 19" 32HE H=1600, CON MONTANTI
BIM enhanced:
Revit
(Metric) Electrical Equipment:
(Metric) Generic Model:
eclass
27-18-25-90 - 482.6 mm (19 Inch) installation system(electrical cabinet, unspecified):
product article number of manufacturer: EUCR032060
Manufacturer name: ETA
address of additional link: https://www.etatrue.com/fs/1/69/57405/57407/en_cg2022_rel22_lq.pdf
Preview - Generation
Preview
Quotation
3D
Dimension
2D

Location of catalog vendor
Select a country to see the local offices