Catalog navigation
CAD model selection
Selectable products: 4
HELP_VARIABLE
Company
ETA
Description
EUCE - 180° hinges EUCE-180004
Bill of material
EUCE-180002
Code
LOD Level
General description
E MOX/E COMP 180° Door hinges
Additional description
Material
Pressed zama
Painting
Standard electrostatic cycle E DUP ETA: liquid painting with cathodic electrophoresis process with epoxy resin and finishing with thermosetting epoxy polyester powders.
Color
Weight
kg
Supply parts
Packaging
piece(s)
Packaging
Brown cardboard box
Gross dimensions
Weight pack
kg
File / hyperlink 1
PDF catalog
edz
Catalog Info
Local offices of ETA
Classification
CNS
Object Properties:
Order Number: EUCE-180002
Description short: E MOX/E COMP 180° Door hinges
Description long: CERNIERE 180° E MOX/E COMP, 5PZ
Physical Properties:
Mass: 1.63 kg
BIM enhanced:
Revit
(Metric) Electrical Equipment:
(Metric) Generic Model:
eclass
27-18-28-16 - Component for door (electrical cabinet):
product article number of manufacturer: EUCE-180002
Manufacturer name: ETA
address of additional link: https://www.etatrue.com/fs/1/69/57405/57407/en_cg2022_rel22_lq.pdf
27-18-92-66 - Component for door (electrical cabinet):
product article number of manufacturer: EUCE-180002
Manufacturer name: ETA
address of additional link: https://www.etatrue.com/fs/1/69/57405/57407/en_cg2022_rel22_lq.pdf
Preview - Generation
Preview
Quotation
3D
Dimension
2D

Location of catalog vendor
Select a country to see the local offices