您可通過問題反饋或聯繫在線客服提交您的建議,我們將盡快完善:
Support
確定
??
-
我的賬號
註冊
登錄
忘記密碼?
български
čeština
Deutsch
English (United Kingdom)
English (United States)
español
français
italiano
日本語
한국어
polski
português
русский
Türkçe
中文
中文 (繁體)
CAD模型
不支持第三方 Cookie
您的瀏覽器不允許設置第三方 cookie。Please enable them in your browsers settings or click the button below.
請單擊此處在新選項卡中打開頁面內容。
If the opened page does not work initially, try reloading the page.
Please enable cookies in your browser for PARTcommunity to work
CAD模型
登錄
註冊
忘記密碼?
български
čeština
Deutsch
English (United Kingdom)
English (United States)
español
français
italiano
日本語
한국어
polski
português
русский
Türkçe
中文
中文 (繁體)
Catalog navigation
所有產品目錄
幾何搜索
草圖搜索
變量搜索
可提供的產品目錄語言:
Deutsch
English
español
français
italiano
English
QA認證資訊
目錄: ETA
Created: 20.05.2022
產品目錄的特殊屬性:
Central management with the CADENAS quality tool PARTproject QA
Electronic test run was passed (CAD compatibility assured)
Only clear nomenclature -> ERP-compatibility assured
ETA
EUAV040040
ETA
ENUX Cabinets
Accessories
Modular Parts
Powered by
CAD模型選擇
{eta/enux/accessories/modular_parts/euav_asmtab.prj},{NB=EUAV040040(-LOD350)},{CODE=EUAV040040},{LODDEST=architecture},{LODLEVEL=350},{PPATH=euav/euav_asmtpl.prj},{DESCRGEN=PANNELLO MODULARE 400X400},{DESCRAGG=AVVITATO CIECO},{MAT=Lamiera d'acciaio DC01},{SMAT=1.5},{VER=Ciclo standard elettrostatico E DUP ETA: verniciatura liquida con processo di elettroforesi catodica con resina epossidica e finitura con polveri epossipoliestere termoindurenti.},{COL=RAL7035 bucciato},{L=400},{H=400},{WEIGHT=2.78},{PFOR=Pezzo singolo completo di viteria di montaggio.},{CONF=1},{PACK=Film termoplastico.},{WEIGHTPACK=2.88},{CERTIFICATION=UL},{NOCUPEROU=1},{AAG535=2.780},{AAQ326=https://www.etatrue.com/fs/1/69/57405/57407/en_cg2022_rel22_lq.pdf}
請根據技術需求選擇所需產品. 可選屬性在表格中高亮顯示. 選擇可以通過點擊表格或數值來重置.
添加用於比較
可提供的產品: 16
HELP_VARIABLE
Company
ETA
Description
EUAV - PANNELLO MODULARE CIECO AVVITATO
Bill of material
EUAV040040
Code
EUAV040040
EUAV040040
LOD Level
350
400
350
400
General description
Modular panel 400X400
Modular panel 400X400
Additional description
Screwed blank
Material
Steel plate DC01
Material thickness
1.5
mm
Painting
Standard electrostatic cycle E DUP ETA: liquid painting with cathodic electrophoresis process with epoxy resin and finishing with thermosetting epoxy polyester powders.
Color
RAL7035 textured finish
L
400
400
mm
H
400
400
mm
Weight
2.78
2.78
kg
Supply parts
Supply includes 1 piece complete with mounting accessories.
Packaging
1
piece(s)
Packaging
Thermoplastic film
Weight pack
2.88
2.88
kg
File / hyperlink 1
PDF catalog
edz
ETAE.EUAV040040.edz
ETAE.EUAV040040.edz
Catalog Info
Local offices of ETA
SASU E.T.A. France
Rue du Pré aux Boeufs
76806 St Etienne du Rouvray
France
E.T.A. Enclosures Ltd.
Ignite Magna Way 2
S60 1FD Rotherham
Great Britain
E.T.A. S.p.A.
Headquarter
Via Monte Barzanghino, 6
22035 Canzo (CO)
Italy
Show more
分類
CNS
Object Properties:
Order Number:
EUAV040040
Description short:
Modular panel 400X400
Description long:
PANNELLO MODULARE 400X400, AVVITATO CIECO
Physical Properties:
Mass:
2.78
kg
BIM enhanced:
Revit
(Metric) Electrical Equipment:
(Metric) Generic Model:
eclass
27-18-21-90 - Panel (electrical cabinet, unspecified):
product article number of manufacturer:
EUAV040040
Manufacturer name:
ETA
address of additional link:
https://www.etatrue.com/fs/1/69/57405/57407/en_cg2022_rel22_lq.pdf
Preview - Generation
預覽
詢價
生成CAD模型
生成PDF資料表
3D
尺寸
2D
產品目錄供應商定位元
選擇一個國家查看當地辦事處