Catalog navigation
CAD model selection
Selectable products: 10
HELP_VARIABLE
Company
ETA
Description
ECZP - Side cross-pieces with integrated corner piece
Bill of material
ECZP030010
Code
LOD Level
400
General description
Additional description
piece(s)
Material
Steel plate
L
mm
H
mm
Painting
Standard electrostatic cycle E DUP ETA: liquid painting with cathodic electrophoresis process with epoxy resin and finishing with thermosetting epoxy polyester powders.
Color
RAL5020 textured finish
Weight
kg
Supply parts
Packaging
2 piece(s)
Packaging
Thermoplastic film
Weight pack
edz
Catalog Info
Local offices of ETA
Classification
CNS
Object Properties:
Order Number: ECZP030010
Quantity Unit: 2 piece(s)
Use Case: PDF catalog
Object Properties:
Description long: Frontal cross-pieces for E COR boxes
Description short: Frontal cross-pieces
Geometrical Properties:
LOG Destination: architecture
LOG: 400
Physical Properties:
Mass: 0.69 kg
Physical Properties:
Mass: 0.69 kg
BIM enhanced:
Electro enhanced:
Revit
(Metric) Electrical Equipment:
Electro Quality
Certified:
Premium:
eclass
27-18-20-03 - Base/base element (enclosure):
product article number of manufacturer: ECZP030010
Manufacturer name: ETAE
address of additional link: https://www.etatrue.com/fs/dev_bulk/1/ecor_fe.pdf
27-18-20-90 - Base/plinth (electrical cabinet, unspecified):
product article number of manufacturer: ECZP030010
Manufacturer name: ETA
address of additional link: https://www.etatrue.com/fs/dev_bulk/1/ecor_fe.pdf
Preview - Generation
Preview
Quotation
3D
Dimension
2D

Location of catalog vendor
Select a country to see the local offices