Catalog navigation
Селекция на CAD модел
Налични продукти: 5
HELP_VARIABLE
Company
ETA
Description
ECTP - Door cross-piece
Bill of material
ECTP0400
Code
LOD Level
General description
Additional description
10 piece(s)
Material
Sendzimir sheet steel
L
mm
Weight
kg
Supply parts
Single piece complete with mounting accessories.
Packaging
10 piece(s)
Packaging
Thermoplastic film
Gross dimensions
0.9
Weight pack
kg
edz
Catalog Info
Local offices of ETA
Класификация
CNS
Object Properties:
Order Number: ECTP0400
Use Case: PDF catalog
Object Properties:
Description long: Horizontal door rail
Description short: Cross-piece
Geometrical Properties:
LOG Destination: architecture
LOG: 350
Physical Properties:
Mass: 1.35 kg
Physical Properties:
Mass: 1.35 kg
BIM enhanced:
Electro enhanced:
Revit
(Metric) Electrical Equipment:
Electro Quality
Certified:
eclass
27-18-22-90 - Door (electrical cabinet, unspecified):
product article number of manufacturer: ECTP0400
Manufacturer name: ETA
address of additional link: https://www.etatrue.com/fs/dev_bulk/1/ecor_fe.pdf
27-18-28-11 - Component for installation (electrical cabinet):
product article number of manufacturer: ECTP0400
Manufacturer name: ETAE
address of additional link: https://www.etatrue.com/fs/dev_bulk/1/ecor_fe.pdf
Preview - Generation
Преглед
Quotation
3D
Размер
2D

Местоположение на доставчика на каталога
Изберете държава, за да видите местните офиси