Catalog navigation
CAD model selection
Selectable products: 9
HELP_VARIABLE
Company
ETA
Description
ECPI - Internal door
Bill of material
ECPI060040
Code
LOD Level
General description
Additional description
With strengthening frame
Material
Steel plate DC01
L
mm
H
mm
Material thickness
1.5 mm
Painting
Standard electrostatic cycle E DUP ETA: liquid painting with cathodic electrophoresis process with epoxy resin and finishing with thermosetting epoxy polyester powders.
Color
RAL7035 textured finish
Weight
kg
Supply parts
Supply includes 1 piece complete with frame, hinges, locking system and mounting accessories.
Packaging
1 piece(s)
Packaging
Scatola di cartone avana
Gross dimensions
edz
Catalog Info
Local offices of ETA
Classification
CNS
Object Properties:
Order Number: ECPI060040
Quantity Unit: 1 piece(s)
Use Case: PDF catalog
Object Properties:
Description long: Internal door with frame and panel for E COR boxes
Description short: Internal door
Physical Properties:
Mass: 4.15 kg
Physical Properties:
Mass: 4.15 kg
BIM enhanced:
Electro enhanced:
Revit
(Metric) Generic Model:
Electro Quality
Certified:
eclass
27-18-22-04 - Door/operating panel (enclosure):
product article number of manufacturer: ECPI060040
Manufacturer name: ETA
address of additional link: https://www.etatrue.com/fs/dev_bulk/1/ecor_fe.pdf
height: 356 mm
width: 540 mm
Preview - Generation
Preview
Quotation
3D
Dimension
2D

Location of catalog vendor
Select a country to see the local offices