Catalog navigation
CAD model selection
Selectable products: 8
HELP_VARIABLE
Company
ETA
Description
ECMR - 19'' Rack Uprights
Bill of material
ECMR0600
LOD Level
Code
General description
Material
Sendzimir sheet steel
H
mm
Weight
kg
Supply parts
Supply includes 2 pieces with mounting accessories
Packaging
2 pcs
Packaging
Brown cardboard box
Weight pack
edz
Catalog Info
Local offices of ETA
Classification
CNS
Object Properties:
Order Number: ECMR0600
Quantity Unit: 2 pcs
Use Case: PDF catalog
Object Properties:
Description long: 19'' rack uprights for E COR boxes
Description short: 19'' rack uprights
Physical Properties:
Mass: 1.41 kg
Physical Properties:
Mass: 1.41 kg
BIM enhanced:
Electro enhanced:
Revit
(Metric) Generic Model:
Electro Quality
Certified:
eclass
27-18-10-06 - Mounting part for unit with modular spacing 482,6 mm (19 inch):
product article number of manufacturer: ECMR0600
Manufacturer name: ETAE
address of additional link: https://www.etatrue.com/fs/dev_bulk/1/ecor_fe.pdf
27-18-92-90 - Electrical cabinet, housing, rack (accessories, unspecified):
product article number of manufacturer: ECMR0600
Manufacturer name: ETA
address of additional link: https://www.etatrue.com/fs/dev_bulk/1/ecor_fe.pdf
Preview - Generation
Preview
Quotation
3D
Dimension
2D

Location of catalog vendor
Select a country to see the local offices