Catalog navigation
CAD model selection
Selectable products: 5
HELP_VARIABLE
Company
ETA
Description
ECIF Perforated Cable Entry Plate - ECIF Perforated Cable Entry Plate
Bill of material
ECIF0002
LOD Level
Code
General description
Additional description
E COR box - 2 pcs.
Material
Steel plate
L
mm
H
mm
Painting
Standard electrostatic cycle E DUP ETA: liquid painting with cathodic electrophoresis process with epoxy resin and finishing with thermosetting epoxy polyester powders.
Color
RAL7035 textured finish
Weight
kg
Supply parts
Single piece complete with mounting accessories.
Packaging
2 pz.
Packaging
Thermoplastic film
Weight pack
edz
Catalog Info
Local offices of ETA
Classification
CNS
Object Properties:
Order Number: ECIF0002
Quantity Unit: 2 pz.
Use Case: PDF catalog
Object Properties:
Description long: Cable entry plate, perforated version
Description short: Cable entry plate
Geometrical Properties:
LOG Destination: architecture
LOG: -
Physical Properties:
Mass: 0.48 kg
Physical Properties:
Mass: 0.48 kg
BIM enhanced:
Electro enhanced:
Revit
(Metric) Electrical Equipment:
Electro Quality
Certified:
Premium:
eclass
27-18-28-15 - Component for wiring, cable entry and fixing (electrical cabinet):
product article number of manufacturer: ECIF0002
Manufacturer name: ETA
address of additional link: https://www.etatrue.com/fs/dev_bulk/1/ecor_fe.pdf
27-18-92-65 - Component for wiring, cable entry and fixing (electrical cabinet):
product article number of manufacturer: ECIF0002
Manufacturer name: ETA
address of additional link: https://www.etatrue.com/fs/dev_bulk/1/ecor_fe.pdf
Preview - Generation
Preview
Quotation
3D
Dimension
2D

Location of catalog vendor
Select a country to see the local offices